Product Number: 9501

RS-232, #24-1pr, SR-PVC, O/A Foil, PVC Jkt, CMG, 75Ω

Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 1 twisted pair, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.044 in (1.1 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.156 in (3.96 mm)

Overall Cable Diameter (Nominal)

0.156 in (3.96 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Nom. Velocity of Prop. Max. Current
Pair(s) 24 Ohm/1000ft 40 pF/ft (130 pF/m) 74 pF/ft (240 pF/m) 0.19 µH/ft (0.62 µH/m) 60% 2.2 Amps per Conductor at 25ºC

Nom Outer Shield DCR

18 Ohm/1000ft (59 Ohm/km)

High Frequency (Nominal/Typical)

Nom. Insertion Loss (Attenuation)
11.6 dB/100m
11.6 dB/100m

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.6 in (41 mm) 1.6 in (41 mm)

Max. Pull Tension

17 lbs (7.7 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464, AWM I/II A

CEC / C(UL) Compliance

CMG, LL7874

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

88641, 82641

Update and Revision

Revision Number: 0.538 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.538 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9501.0030 Chrome Reel 30 m 8719605020741
9501 060100 Chrome Reel 100 ft 612825254065
9501.00U152 Chrome UnReel 152 m 8719605020758
9501.01152 Chrome Reel 152 m 8719605020772
9501.00U305 Chrome UnReel 305 m 8719605020765
9501.01305 Chrome Reel 305 m 8719605020789
9501.K1305 Chrome Reel 305 m 8719605020796
9501 060500 Chrome Reel 500 ft 612825254096
9501 060U500 Chrome UnReel 500 ft 612825254058
9501 0601000 Chrome Reel 1,000 ft 612825254072 C
9501 060U1000 Chrome UnReel 1,000 ft 612825254041
9501 0605000 Chrome Reel 5,000 ft 612825254102
9501 06010000 Chrome Reel 10,000 ft 612825254089 C