Product Number: 9536

RS-232, #24-6c, SR-PVC, O/A Foil, PVC Jkt, CMG

Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.044 in (1.1 mm) Black, White, Red, Green, Brown, Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.209 in (5.31 mm)

Overall Cable Diameter (Nominal)

0.209 in (5.31 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 25 Ohm/1000ft 33 pF/ft (110 pF/m) 65 pF/ft (210 pF/m) 1.5 Amps per Conductor at 25ºC

Nom Outer Shield DCR

18 Ohm/1000ft (59 Ohm/km)

High Frequency (Nominal/Typical)

Nom. Insertion Loss (Attenuation)
12.7 dB/100m

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
60°C (UL CMG);80°C (UL AWM 2464) -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

39 lbs (18 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.533 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.533 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9536.0030 Chrome Reel 30 m 8719605021861
9536 060100 Chrome Reel 100 ft 612825255222
9536.00U152 Chrome UnReel 152 m 8719605021878
9536.01152 Chrome Reel 152 m 8719605021892
9536.00U305 Chrome UnReel 305 m 8719605021885
9536.01305 Chrome Reel 305 m 8719605021908
9536.K1305 Chrome Reel 305 m 8719605021915
9536 060500 Chrome Reel 500 ft 612825255246 C
9536 060U500 Chrome UnReel 500 ft 612825255215
9536 0601000 Chrome Reel 1,000 ft 612825255239 C
9536 060U1000 Chrome UnReel 1,000 ft 612825255208
9536.001525 Chrome Reel 1,525 m 8719605021854
9536 0605000 Chrome Reel 5,000 ft 612825255253