Product Number: 9708

Speaker Cable, 2 Conductor 18 AWG, High Conductivity, Siamese

Speaker Cable, 18 AWG stranded (16x30) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) tinned, (1) bare.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker Cable

Conductor

Size Stranding Material
18 16x30 TC - Tinned Copper (High Conductivity)
18 16x30 BC - Bare Copper

Insulation

Material
PVC - Polyvinyl Chloride

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.11 x 0.22 in

Voltage

Voltage Rating
300 V RMS

Temperature

Operating
-20°C To +60°C

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

19 lbs/1000ft (28 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.332 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.332 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
9708 368500 Clear, Transparent Reel 500 ft 612825257134
9708 368U500 Clear, Transparent UnReel 500 ft 612825257172
9708 3681000 Clear, Transparent Reel 1,000 ft 612825257165 C
9708 368U1000 Clear, Transparent UnReel 1,000 ft 612825257141