Product Number: 9772

Audio & Instrumentation, 12 Triads 22 AWG (36C) TC, Individually Jacketed

12 Individually jacketed triads 22 AWG stranded (7x30) TC conductors, polypropylene insulation, 22 AWG stranded TC drain wire, overall PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element Size Stranding Material
Triad(s) 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code Notes
Triad(s) PP - Polypropylene 0.046 in mm Black, Red, Green
Black, Red, Green, Yellow, Blue, Brown, Orange, Grey, Violet, Black/Black, Red/Black, Green/Black Colors Indicated here is for Inner Jacket

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.150 in (3.81 mm)

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Diameter Ripcord
Paper Tape PVC - Polyvinyl Chloride 0.725 in Yes

Overall Cable Diameter (Nominal)

0.725 in

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.32 in (58.9 mm) 2.32 in

Max. Pull Tension

327.6 lbs (148.6 kg)

Bulk Cable Weight

257lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

VW-1, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Each triad shielded with 100% Beldfoil« shield and drain wire, encased in a .020"" white PVC jacket with color coded stripes.

Update and Revision

Revision Number: 0.370 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.370 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
9772 060500 Chrome Reel 500 ft 612825358138 C