Product Number: BE41494

Speaker Cable PVC 2x0.50mm², parallel, CPR Eca.

Speaker Cable, 2 Conductor 0.5mm² (28 x 0.15mm) Oxygen-Free Bare Copper (High Conductivity), PVC insulation, parallel, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable

Conductor

Stranding Material
Stranded BC - Bare Copper

Conductor Table Notes

According to IEC 228 Class 5

Outer Jacket

Material Nom. Thickness
PVC - Polyvinyl Chloride 0.50 mm (0.020 in)

Outer Jacket1 Table Notes

Width of the stripe between 45C and 90C of the core-circumference

Electricals

Max. Conductor DCR
39 Ohm/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.159 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.159 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length
BE41494.002000 Black, White Stripe Reel 2,000 m
BE41494.008000 Black, White Stripe Reel 8,000 m
BE41494.018000 Black, White Stripe Reel 8,000 m