Product Number: BE43887

DataTuff® 7, 4PR #23 Sol BC, PO ins, S/FTP, LSZH Jkt, ECE R118

DataTuff® 7, 4 Pair AWG 23 Bare Copper - Solid, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, LSZH / FRNC jacket , ECE R118

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Cat7, For use in buses or other vehicles, cable meets the requirements of the standard ECE R118.03

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Element Size Stranding Material No. of Pairs
Individual Shielded Pair 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Shielded Pair PE - Polyethylene (Foam) 1.45 mm (0.0571 in) White & Blue, White & Orange, White & Green, White & Brown

Cable Core

Description
4 shielded pairs twisted together

Inner Shield

Element Shield Type Material Coverage
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly) 100%

Inner Shield Table Notes

Aluminum facing outside

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 30%

Outer Jacket

Material Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.0 mm (0.28 in) Yes

Overall Cable Diameter (Nominal)

7.0 mm (0.28 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
25 ns/100m 78%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2 dB/100m 78 75 76 73 78 75 20 40 35
4 3.7 dB/100m 78 75 74.3 71.3 78 75 23 34 23
10 5.9 dB/100m 78 75 72.1 69.1 75.3 72.3 25 30 15
16 7.4 dB/100m 78 75 70.6 67.6 71.2 68.2 25 28 10.9
31.2 10.4 dB/100m 78 75 67.6 64.6 65.4 62.4 23.6 25.1 5.1
62.5 14.9 dB/100m 75.5 72.5 60.6 57.6 59.4 56.4 21.5 22
100 19 dB/100m 72.4 69.4 53.4 50.4 55.3 52.3 20.1 20
125 21.4 dB/100m 70.9 67.9 49.6 46.6 53.4 50.4 19.4 19
200 27.5 dB/100m 67.9 64.9 40.4 37.4 49.3 46.3 18 17
250 31 dB/100m 66.4 63.4 35.5 32.5 47.3 44.3 17.3 16
300 34.2 dB/100m 65.2 62.2 31.1 28.1 45.8 42.8 17.3
600 50.1 dB/100m 60.7 57.7 10.6 7.6 39.7 36.7 17.3
1000 66.9 dB/100m 57.4 54.4 35.3 32.3 15.1

High Frequency Table Notes

Limits below 4 MHz are for information only.; Values at 1000 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type Ib

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
29 mm (1.1 in) 58 mm

Max. Pull Tension

85 N (19 lbf)

Bulk Cable Weight

52 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2, ECE R118

CPR Compliance

CPR Euroclass: Eca

Data Category

Category 7

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = c

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.161 Revision Date: 01-14-2026

Update and Revision

Revision Number: 0.161 Revision Date: 01-14-2026


Part Numbers

Item # Color Putup Type Length EAN
BE43887+00500 Gray, RAL 7032 Reel 500 m 8719605127440
BE43887.00500 Gray, RAL 7032 Reel 500 m 8719605162069