Product Number: BE46380

Speaker Cable PVC 2x4.0mm², CPR Eca.

Speaker Cable, 2 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable

Conductor

Stranding Material
Stranded BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 3.50 mm (0.138 in) Black, Red

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 9.00 mm

Outer Jacket1 Table Notes

Flexible Matte Finish Sheath

Electricals

Max. Conductor DCR
4.5 Ohm/km

Temperature

Storage
-15°C To +60°C

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.157 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.157 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
BE46380.01100 Black Reel 100 m 8719605027467
BE46380.00500 Gray Reel 500 m 8719605027450