Product Number: BE46381

Speaker Cable PVC 2x2.5mm², CPR Eca.

Speaker Cable, 2 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable

Conductor

Stranding Material
Stranded BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 2.90 mm (0.114 in) Black, Red

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 8.05 mm

Outer Jacket1 Table Notes

Flexible Matte Finish Sheath

Electricals

Max. Conductor DCR
8 Ohm/km

Temperature

Storage
-15°C To +60°C

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.156 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.156 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
BE46381.01100 Black Reel 100 m 8719605027504
BE46381.01500 Black Reel 500 m 8719605027528
BE46381.011000 Black Reel 1,000 m 8719605027511