Product Number: CX3C2

CX3C2 - Broadband Coax 3, 8 AWG Solid BC, Foil + 60% BC Braid, LSZH Jkt

Broadband Coax 3, 8 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 60% Bare Copper Braid Shield, LSZH Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV)

Series Type

CATV-Trunk Type

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 8 AWG Solid 3.38 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 14.9 mm (0.587 in)

Insulation Table Notes

Centricity min. 85%

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bare Copper (BC) 100%
2 Braid Bare Copper (BC) 55%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 19.8 mm

Outer Jacket1 Table Notes

According to European Standard EN 50290-2-20

Regularity of Impedance

Min. 46 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 26 dB
30 - 470 MHz 26 dB
470 - 862 MHz 23 dB
862 - 2400 MHz 18 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 0.4 dB/100m
50 MHz 1.3 dB/100m
100 MHz 1.8 dB/100m
200 MHz 2.6 dB/100m
400 MHz 3.9 dB/100m
600 MHz 4.8 dB/100m
800 MHz 5.7 dB/100m
1000 MHz 6.5 dB/100m
1350 MHz 7.7 dB/100m
1750 MHz 9 dB/100m
2150 MHz 10.2 dB/100m
2400 MHz 10.9 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
1.9 Ohm/km (0.58 Ohm/1000ft) 2.6 Ohm/km (0.79 Ohm/1000ft) 54 pF/m (16 pF/ft) 75 Ohm 84%

Transfer Impedance

Max. Transfer Impedance
Max. 2.5 mOhm/m
Typ. 1.1 mOhm/m

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 95 dB

Screening Class

A+

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
200 mm (7.9 in)

Max. Pull Tension

1200 N (270 lbf)

Bulk Cable Weight

400 kg/km

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Dca-s2,d2,a1

ISO/IEC Compliance

IEC 61196

CENELEC Compliance

EN 50117-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.224 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.224 Revision Date: 02-20-2026