Product Number: CX9D0

CX9D0 - Broadband Coax 9, 17 AWG Solid BC, Trishield, PVC Jkt

Broadband Coax 9, 17 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 50% Tinned Copper Braid + Foil Shield, PVC Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1.1 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 4.8 mm (0.19 in)

Insulation Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 70%
3 Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield Table Notes

Foil Tape has L-Fold and is bonded to the sheath

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 7.1 mm

Outer Jacket1 Table Notes

According to European Standard EN 50290-2-20

Regularity of Impedance

40 dB

Return Loss

Frequency Min. Return Loss
30-470 MHz 27 dB
470-1000 MHz 24 dB
1000-2000 MHz 18 dB
2000-3000 MHz 16 dB

Attenuation

Frequency Nom. Attenuation
5 MHz 1.5 dB/100m
50 MHz 4.0 dB/100m
100 MHz 5.7 dB/100m
200 MHz 8.2 dB/100m
400 MHz 11.8 dB/100m
600 MHz 14.7 dB/100m
800 MHz 17.2 dB/100m
1000 MHz 19.4 dB/100m
1350 MHz 23.0 dB/100m
1750 MHz 27.0 dB/100m
2000 MHz 28.7 dB/100m
2150 MHz 30.0 dB/100m
2400 MHz 32.0 dB/100m
3000 MHz 36.0 dB/100m

Attenuation Table Notes

Maximum attenuation is 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
19 Ohm/km (5.8 Ohm/1000ft) 14 Ohm/km (4.3 Ohm/1000ft) 51 pF/m (16 pF/ft) 75 Ohm 86%

Transfer Impedance

Frequency Max. Transfer Impedance
5-30 MHz max. 2.5 mOhm/m

Screening

Frequency Min. Screening Attenuation
30-1000 MHz 95 dB
1000-2000 MHz 85 dB
2000-3000 MHz 75 dB

Screening Class

A+

Temperature

Operating Storage
-40°C To +70°C -40°C To +70°C

Bend Radius

Stationary Min.
35 mm (1.4 in)

Max. Pull Tension

60 N (13 lbf)

Bulk Cable Weight

51 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.160 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.160 Revision Date: 02-20-2026