Product Number: H125D00

H125D00 - Broadband Coax, H125D, 18 AWG Solid BC, Tri-shield, PVC Jkt

Broadband Coax, H125D, 18 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil + 65% Tinned Copper Braid + Foil Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 4.8 mm (0.19 in)

Insulation Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 63%
3 Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield Table Notes

Foil Tape has L-Fold and is Bonded to sheath

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 7.1 mm

Outer Jacket1 Table Notes

According to European Standard EN 50290-2-20

Regularity of Impedance

40 dB

Return Loss

Frequency Min. Return Loss
30-470 MHz 23 dB
470-1000 MHz 20 dB
1000-2000 MHz 18 dB
2000-3000 MHz 16 dB

Return Loss Table Notes

Max. 3 peak values 3 dB lower than specified

Attenuation

Frequency Nom. Attenuation
5 MHz 1.7 dB/100m
50 MHz 4.7 dB/100m
100 MHz 6.2 dB/100m
200 MHz 8.9 dB/100m
400 MHz 12.9 dB/100m
600 MHz000 16.0 dB/100m

Attenuation Table Notes

Maximum attenuation is 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23 Ohm/km (7.0 Ohm/1000ft) 14 Ohm/km (4.3 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 80%

Transfer Impedance

Frequency Max. Transfer Impedance
5-30 MHz max. 5 mOhm/m

Screening

Frequency Min. Screening Attenuation
100-1000 MHz 95

Screening Class

A

Temperature

Operating Storage
-40°C To +70°C -40°C To +70°C

Bend Radius

Stationary Min.
35 mm (1.4 in)

Max. Pull Tension

60 N (13 lbf)

Bulk Cable Weight

49 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.206 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.206 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
H125D00.01U250 Black UnReel 250 m 8719605123275
H125D00.01500 Black Reel 500 m 8719605123282
H125D00.00B100 White Flat Box 100 m 8719605087072
H125D00.00U250 White UnReel 250 m 8719605087089
H125D00.00500 White Reel 500 m 8719605087065