Product Number: H12B00

H12B - 75 Ohm Analog Video Coax, RG-59, 23 AWG Str BC, 90% BC Braid, PVC Jkt

75 Ohm Analog Video Coax, RG-59, 23 AWG Stranded Bare Copper Conductor , PE Insulation, 90% Bare Copper Braid Shield, PVC Jacket, AWM1869

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

RG Type

Mini 59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 24 AWG 7x0.20 mm 0.6 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene 3.5 mm (0.14 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5.6 mm (0.22 in)

Outer Jacket1 Table Notes

According to European Standard EN 50290-2-20 and UL AWM Style 1869

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 862 MHz 18 dB
862 - 2150 MHz 16 dB

Attenuation

Frequency Nom. Attenuation
5 MHz 2.9 dB/100m
50 MHz 9.4 dB/100m
100 MHz 13.3 dB/100m
200 MHz 19 dB/100m
400 MHz 27.2 dB/100m
600 MHz 33.7 dB/100m
800 MHz 39.2 dB/100m
1000 MHz 44.1 dB/100m
1350 MHz 51.7 dB/100m
1600 MHz 56.7 dB/100m
1750 MHz 59.5 dB/100m
2150 MHz 66.5 dB/100m
2400 MHz 70.6 dB/100m

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
80 Ohm/km (24 Ohm/1000ft) 12.5 Ohm/km (3.81 Ohm/1000ft) 67 pF/m (20 pF/ft) 75 Ohm 66%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 50 dB

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating Installation Storage
60°C (AWM 1869) -15°C To +70°C -5°C To +50°C -15°C To +70°C

Bulk Cable Weight

43 kg/km (29 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

UL Horizontal flametest, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.313 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.313 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
H12B00.022000 White Reel 2,000 m 8719605087799