Product Number: MRG5802

MRG5802 - Mil-Spec Coax, 50 Ohm, RG-58, 20 AWG Str TC, 95% TC Braid, PVC Jkt, Commercial, Twin-coax

Mil-Spec Coax, 50 Ohm, RG-58, 20 AWG (19x33) Tinned Copper Conductor, PE Insulation, 95% Tinned Copper Braid Shield, PVC Jacket, Commercial, Twin-coax

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Life Cycle

Discontinued - the product is no longer manufactured

RG Type

58

Conductor

No. of Elements Size Stranding Material
2 21 AWG Stranded TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene 2.95 mm (0.116 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Tinned Copper (TC) 93%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 4.95 mm (0.195 in)

Outer Jacket1 Table Notes

Shotgun construction, width 9.9 mm (0.3898 in)

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 1000 MHz 18 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
10 MHz 4.7 dB/100m
200 MHz 23 dB/100m
400 MHz 34 dB/100m
1000 MHz 60 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
40.6 Ohm/km (12.4 Ohm/1000ft) 100 pF/m (30 pF/ft) 50 Ohm 66%

Voltage

Voltage Rating
4000 V DC / 2000 V RMS

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
25 mm (0.98 in)

Bulk Cable Weight

75 kg/km (50 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

Military Compliance

MIL-C-17

CENELEC Compliance

EN 50289

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.305 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.305 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
MRG5802.00500 Black Reel 500 m 8719605103277