Product Number: MRG5900

MRG5900 - Mil-Spec Coax, 75 Ohm, RG-59 Type, 23 AWG Solid BCCS, 95% BC Braid, PVC Jkt, Commercial

Mil-Spec Coax, 75 Ohm, RG-59 Type, 23 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, Commercial

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

RG Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 23 AWG Solid 0.58 mm BCCS - Bare Copper Covered Steel

Conductor Table Notes

Conductivity 40%

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene 3.7 mm (0.15 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 85%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.1 mm

Outer Jacket1 Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 862 MHz 18 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 2.9 dB/100m
50 MHz 8 dB/100m
100 MHz 11.6 dB/100m
230 MHz 18.3 dB/100m
300 MHz 21.2 dB/100m
400 MHz 25 dB/100m
470 MHz 27.5 dB/100m
860 MHz 39.2 dB/100m
1000 MHz 42.9 dB/100m
1350 MHz 50 dB/100m
1600 MHz 54.5 dB/100m
1750 MHz 57 dB/100m
2150 MHz 63 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
170 Ohm/km (52 Ohm/1000ft) 67 pF/m (20 pF/ft) 75 Ohm 66%

Temperature

Operating Installation Storage
-15°C To +70°C -5°C To +50°C -15°C To +70°C

Bend Radius

Stationary Min.
35 mm (1.4 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

ISO/IEC Compliance

IEC 61196

CENELEC Compliance

EN 50117-1

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.208 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.208 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
MRG5900.10100 Black Reel 100 m 8719605103338
MRG5900.00500 Black Reel 500 m 8719605103284
MRG5900.03500 Black Reel 500 m 8719605103321
MRG5900.11100 White Reel 100 m 8719605103345