Product Number: URM76NH

URM76NH - Uni-Radio Coax, 50 Ohm, M76 Type, 20 AWG Stranded BC, 91% BC Braid, LSZH Jkt

Uni-Radio Coax, 50 Ohm, M76 Type, 20 AWG Stranded Bare Copper Conductor, PE Insulation, 91% Bare Copper Braid Shield, LSZH Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Series Type

UR Series

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 20 AWG Stranded 0.96 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene 2.95 mm (0.116 in)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 91%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5 mm (0.20 in)

Outer Jacket1 Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 20 dB
30 - 470 MHz 20 dB
470 - 1000 MHz 18 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
100 MHz 15.5 dB/100m
200 MHz 22.2 dB/100m
600 MHz 39.8 dB/100m
1000 MHz 52.7 dB/100m

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
31.8 Ohm/km (9.69 Ohm/1000ft) 98 pF/m (30 pF/ft) 50 Ohm 66%

Voltage

Voltage Rating
4000 V DC / 2000 V RMS

Temperature

Operating Installation Storage
-15°C To +70°C -5°C To +50°C -15°C To +70°C

Bend Radius

Stationary Min.
25 mm (0.98 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

CENELEC Compliance

EN 50289

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.314 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.314 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
URM76NH.01100 Black Reel 100 m 8719605111036