Product Number: YE00335

TELCO 4 PAIR 26AWG SF/UTP LSZH

TELCO 4 PAIR 26AWG/0.14mm² SF/UTP LSZH

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

For use as intra- or inter-rack cabling for telecommunication systems; For indoor use only

Conductor

Size Stranding Material
26 Solid TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.84 mm (0.033 in) White & Brown, Green & Yellow, Grey & Pink, Blue & Red

Outer Shield

Shield Type Material
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.4 mm

Electricals

Max. Conductor DCR Nom. Characteristic Impedence Nom. Delay
151 Ohm/km 100 Ohm 480 ns/100m

Temperature

Operating Storage
-20°C To +70°C -40°C to +70°C

Environmental Suitability

Indoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.166 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.166 Revision Date: 09-07-2025