Product Number: YE03415

YE03415 - 75 Ohm Head-End Coax, Mini RG-59, 23 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt

Head-End Coax, 75 Ohm, Mini RG-59, 23 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 95% Tinned Copper Braid Shield, PVC Jacket, CMR

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Standard analog video

Life Cycle

Discontinued - the product is no longer manufactured

RG Type

Mini 59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 23 AWG Solid 0.58 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 2.59 mm (0.102 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 4 mm

Outer Jacket1 Table Notes

According to EN 50290-2-20

Return Loss

Frequency Min. Return Loss
5 - 30 MHz 23 dB
30 - 1000 MHz 21 dB
1000 - 3000 MHz 18 dB
3000 - 4500 MHz 18 dB

Return Loss Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
1 MHz 1.7 dB/100m
3.6 MHz 2.6 dB/100m
10 MHz 3.9 dB/100m
71.5 MHz 10 dB/100m
135 MHz 12.5 dB/100m
270 MHz 17.7 dB/100m
540 MHz 25.3 dB/100m
720 MHz 31.1 dB/100m
750 MHz 31.5 dB/100m
1000 MHz 34.4 dB/100m
1500 MHz 42.7 dB/100m
2000 MHz 52 dB/100m
2250 MHz 52.5 dB/100m
3000 MHz 60.7 dB/100m
4500 MHz 74.8 dB/100m

Attenuation Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
66 Ohm/km (20 Ohm/1000ft) 17 Ohm/km (5.2 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 83%

Transfer Impedance

Frequency Max. Transfer Impedance
5-30 MHz Max. 15 mOhm/m

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 75 dB
1000 - 2000 MHz
2000 - 3000 MHz

Screening Class

B

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
40 mm (1.6 in)

Max. Pull Tension

160 N (36 lbf)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.231 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.231 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
YE03415.08305 Gray Reel 305 m 8719605118578
YE03415.00305 Green Reel 305 m 8719605118431
YE03415.02305 Red Reel 305 m 8719605118479
YE03415.07305 Violet Reel 305 m 8719605118554
YE03415.09305 White Reel 305 m 8719605118592
YE03415.04305 Yellow Reel 305 m 8719605118516