Product Number: GRRH132
Universal OFC MLT: LSZH + GLASS YARNS + LSZH with 6 Tubes of Ø1.9mm 32f MM OM1.
Universal (Indoor/Outdoor) dry core optical fiber Multi Loose Tube cable with Low Smoke Zero Halogen inner jacket, glass yarns as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has rodent protection by glass yarns. Existing out of 6 tubes with a diameter of 1.9mm with 32 fibers (4t x 8f) MM OM1.
- 
                        Availability:
                        
                            Global
- 
                            Status:
                            
                                Active
Specifications
Product Overview
Construction
Fiber Cable Construction
SubUnit Specifications
Physical Specifications
Jacket Specifications
Inner Jacket
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Information
Resources
                                                            Brochures and Guides
                                                            
                                                        
                                                        
                                                            All Resources
                                                            
                                                        
                                                                                                                                Resources
                                                                Brochures and Guides
                                                                
                                                                
                                                            
                                                            
                                                        