Product Number: GSWH208

Outdoor OFC MLT: GLASS YARNS + ALPOL-PE + SWA + PE with 6 Tubes of Ø1.9mm 8f MM OM2.

Outdoor dry core optical fiber Multi Loose Tube cable with glass yarns as strength member, moisture barrier (laminate layer of aluminum with high density polyethylene), Steel Wire Armouring (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected). Existing out of 6 tubes with a diameter of 1.9mm with 8 fibers (1t x 8f) MM OM2.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Outdoor

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Cable Construction

Fiber Type Fiber Count Subunit Color
OM2 8 TIA coding (Gxxxxxx.T): Blue

Fiber Color Code

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black

Central Strength Member Type

GRP

Cable Core Water Tight

Yes

Cable Core Water Blocking

Waterblocking Aramid Yarns + Tape

Bulk Cable Weight

360 kg/km

Number of Active Subunits

1

Number of Subunit Positions

6

Fibers Per Subunit

8

Type of Armor

Steel Wire

Number of Jackets

Double Jacket

Material

PE - Polyethylene

Outer Jacket

Material Color Nominal Diameter Ripcord
PE - Polyethylene Black 13.8 mm No

Maximum Attenuation at 1300 nm

0.9 dB/km

Maximum Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 275 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 275 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 2700 N (607 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 900 N (202 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 22 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 11 kN/m IEC 60794-3-10
Cable Impact Resistance IEC 60794-1-21-E4 10 J, 300 mm Radius, 3 Cycles IEC 60794-3-10
Cable Torsion Resistance IEC 60794-1-21-E7 180°, 2 m, 10 cycles IEC 60794-3-10

Operating Temperature Range

-30 °C to +70 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-30 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.15 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.15 Revision Date: 09-17-2024