Product Number: GUCB112
Universal OFC : GLASS YARNS + CST + LSZH with 1 Tube of Ø4.2mm 12f MM OM1. CPR Dca.
Universal (Indoor/Outdoor) optical fiber cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 1 Tube with a diameter of 4.2mm with 12 fibers MM OM1. CPR Euroclass Dca.
-
Availability:
Global
-
Status:
Discontinued
Specifications
Product Overview
Product Life Cycle
Fiber Specifications
Cable Construction
Armor Specifications