Product Number: GUFPI02

Universal drop patchcord Aramid and LSZH jacket 2f SM OS2 G.657.B3.

Universal (Indoor/Outdoor) drop patchcord with Aramid Strength Members and Low Smoke Zero Halogen outer jacket. 2 fibers SM OS2 G.657.B3.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor - Euroclass Dca

Suitable Applications

Small, lightweight Flat Drop Cable offers an ideal solution for the smaller fiber counts that are needed in the final sections of an optical network, particularly in a fiber-to-the-premise (FTTx) installation

Fiber Cable Construction

Fiber Type Fiber Grade acc. ITU-T Fiber Count
OS2 G.657B3 2

Fiber Color Code

TIA coding (Gxxxxxx.T): Blue, Orange

Cable Core Water Tight

Yes

Bulk Cable Weight

14 kg/km

Type of Armor

Non-Armored

Number of Jackets

Single Jacket

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.2 mm No

Maximum Attenuation at 1310 nm

0.40 dB/km

Maximum Attenuation at 1550 nm

0.30 dB/km

Maximum Attenuation at 1625 nm

0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 66 mm IEC 60794-2-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 49.5 mm IEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 75 N (17 lbf) IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 25 N (6 lbf) IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-10

Operating Temperature Range

-40 °C to +70 °C

Installation Temperature Range

-15 °C to +50 °C

Storage Temperature Range

-40 °C to +70 °C

UL Rating/Flame Test

Non-UL Rated

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

IEC 61034-2 - Smoke Density Min. Transmittance

60%

CPR Euroclass

Dca-s1,d1,a1

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

Update and Revision

Revision Number: 0.27 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.27 Revision Date: 09-17-2024