Product Number: GUKNC02
Universal OFC CLT (jelly filled): GLASS YARNS + CST + LSZH + PA + LSZH with 1 Tube of Ø3.3mm 2f MM OM5.
Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) inner armor, Low Smoke Zero Halogen inner jacket, termite protection by polyamide layer and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected), termite protection by polyamide layer and has Circuit Integrity properties. Existing out of 1 Tube with a diameter of 3.3mm with 2 fibers MM OM5.
-
Availability:
Global
-
Status:
Active
Specifications
Product Overview
Construction
Fiber Cable Construction
SubUnit Specifications
Physical Specifications
Jacket Specifications
Inner Jacket
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Information
Resources
Brochures and Guides
All Resources
Resources
Brochures and Guides