Product Number: GUPPA02

Universal drop patchcord LSZH jacket 2f SM OS2 G.652.D & G.657.A1. CPR Eca.

Universal (Indoor/Outdoor) drop patchcord with Low Smoke Zero Halogen outer jacket. 2 fibers SM OS2 G.652.D & G.657.A1. CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Small, lightweight Flat Drop Cable offers an ideal solution for the smaller fiber counts that are needed in the final sections of an optical network, particularly in a fiber-to-the-premise (FTTx) installation

Fiber Type

OS2

Fiber Grade Acc to ITU-T

G.652D & G.657A1

Fiber Count

2

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

2.2 mm (0.087 in)

Optical Characteristics

Wavelength 1310 nm 1550 nm 1625 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km 0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 25 mm IEC 60794-2-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 25 mm IEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 450 N (100 lbf) IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 150 N (34 lbf) IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-10

Bulk Cable Weight

14 kg/km (9.4 lbs/1000ft)

Installation Temperature Range

-15 °C to +50 °C

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.241 Revision Date: 09-26-2025

Update and Revision

Revision Number: 0.241 Revision Date: 09-26-2025


Part Numbers

Item # Color Putup Type Length EAN
GUPPA02.002100 White Reel 2,100 m 8719605081650