Product Number: ASBS 8/LED 5-4

ASB with FIXCON plug-in connection, 8 ports, LED, M23 connection

ASB with FIXCON plug-in connection, 8 ports, LED, M23 connection

  • Availability:
    Global
  • Status:
    Active
ASBS 8/LED 5-4

Specifications

Side 1 Product Sub Family

Classic

Item Description

ASBS 8/LED 5-4

I/O Connection

M12, 5/4-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

single I/O per port

Control Cable Interface

M23, 12-poles

Housing Material

Plastic, TPU

Housing Color

Orange

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

60 mm x 30,3 mm x 152 mm

Ambient Temperature (Operation)*

-15 °C to 80 °C

Side 1 Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PA

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

LED yellow per channel

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E104696

CSA

Yes, via UL

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.29 Revision Date: 02-20-2026

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.29 Revision Date: 02-20-2026


Part Numbers

Item # Item Description
11130 ASBS 8/LED 5-4