Digital I/O Modules for Industrial Ethernet

Built for most industrial applications, Belden’s LioN-X Digital I/O Module and LioN-Power Digital I/O Module portfolios offer highly customizable features to deliver Fieldbus-independent automation for leading industrial Ethernet protocols. Power your industrial automation solutions with LioN-X Digital I/O Modules—the versatile, cost-effective options for Industrial Internet of Things (IIoT) and Industry 4.0 connectivity. LioN-X Digital I/O Modules support five of the most dominant Ethernet protocols—including PROFINET, EtherNet/IP and EtherCAT. The LioN-X LC modules represent the first digital I/O modules launched under the Belden brand, marking an important milestone in our industrial connectivity portfolio.

Features & Benefits

  • Flexibility & reliability: excellent performance in any industrial application.
  • High system availability: operational reliability due to robust design.
  • Seamless integration: universal channels provide digital input or digital output with no configuration.
  • Shock & vibration resistance: superior electrical performance is possible thanks to the modules’ ability to perform in harsh environments.
LioN-X Digital I/O Modules Multiprotocol (PROFINET, Ethernet/IP, EtherCAT, Modbus TCP, CC-Link) with M12 Power Supply Connection 
Bus Protocol Width I/O PWR Connection Tech Data
Multiprotocol 60 mm 16DI 2 x M12, L-coded Product Detail
Multiprotocol 60 mm 8DI/8DO with galvanic isolation 2 x M12, L-coded Product Detail
Multiprotocol 60 mm 8DI/8DO without galvanic isolation 2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 16DIO 2 x M12, L-coded Product Detail
LioN-X LC Digital I/O Modules Multiprotocol (PROFINET, EtherCAT, EtherNet/IP, Modbus TCP, CC-Link IE Field Basic) with M12 Power Supply Connection
Bus Protocol Width I/O PWR Connection Tech Data
Multiprotocol60 mm16DI2 x M12, L-codedProduct Detail
Multiprotocol60 mm8DI/8DO with galvanic isolation2 x M12, L-coded
Multiprotocol60 mm8DI/8DO without galvanic isolation2 x M12, L-coded
Multiprotocol60 mm16DIO2 x M12, L-coded
LioN-Power Digital I/O Modules Multiprotocol (PROFINET, Ethernet/IP, EtherCAT) with M12 Power Supply Connection
Bus ProtocolWidth I/O PWR ConnectionTech Data
Multiprotocol 60 mm 16DI 2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 16DO2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 8DI 8DO2 x M12, L-codedProduct Detail
Multiprotocol 60 mm 16DIO2 x M12, L-codedProduct Detail
LioN-Power Digital I/O Modules Ethernet with M12 Power Supply Connection
Bus Protocol WidthI/O PWR Connection Tech Data
EtherNet/IP 60 mm 16DI 2 x M12, L-codedProduct Detail
EtherNet/IP 60 mm 16DO2 x M12, L-codedProduct Detail
EtherNet/IP 60 mm 8DI 8DO2 x M12, L-codedProduct Detail
EtherNet/IP 60 mm 16DIO2 x M12, L-codedProduct Detail
LioN-Power Digital I/O Modules PROFINET with M12 Power Supply Connection
Bus Protocol Width I/O PWR Connection Tech Data
PROFINET 60 mm 16DI 2 x M12, L-codedProduct Detail
PROFINET60 mm16DO2 x M12, L-codedProduct Detail
PROFINET 60 mm 8DI 8DO2 x M12, L-codedProduct Detail
PROFINET 60 mm 16DIO2 x M12, L-codedProduct Detail
LioN-Power Digital I/O Modules Multiprotocol (PROFINET, Ethernet/IP, EtherCAT) with 7/8” Power Supply Connection
 Bus Protocol Width I/O PWR Connection Tech Data
Multiprotocol 60 mm 16DI 2 x 7/8", 5-poleProduct Detail
Multiprotocol 60 mm 16DO2 x 7/8", 5-poleProduct Detail
Multiprotocol60 mm 8DI 8DO2 x 7/8", 5-poleProduct Detail
Multiprotocol 60 mm 16DIO2 x 7/8", 5-poleProduct Detail
LioN-Power Digital I/O Modules Ethernet/IP with 7/8” Power Supply Connection
Bus Protocol Width I/O PWR Connection Tech Data
EtherNet/IP 60 mm 16DI 2 x 7/8", 5-poleProduct Detail
EtherNet/IP 60 mm16DO2 x 7/8", 5-poleProduct Detail
EtherNet/IP60 mm 8DI 8DO2 x 7/8", 5-poleProduct Detail
EtherNet/IP60 mm 16DIO2 x 7/8", 5-poleProduct Detail
LioN-Power Digital I/O Modules PROFINET with 7/8” Power Supply Connection
Bus ProtocolWidthI/OPWR ConnectionTech Data
PROFINET60 mm16DI2 x 7/8", 5-poleProduct Detail
PROFINET60 mm16DO2 x 7/8", 5-poleProduct Detail
PROFINET60 mm8DI 8DO2 x 7/8", 5-poleProduct Detail
PROFINET60 mm16DIO2 x 7/8", 5-poleProduct Detail
View: Filter Results