Product Number: Protection screw for M12 socket, metal, IP65/67 (25 pieces)

Protection screw for M12 socket, metal, IP65/67 (25 pieces)

Protection screw for M12 socket, metal, IP65/67 (25 pieces)

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

Dust cover for M12-ports of OCTOPUS switches, metal

Dimensions (WxHxD)

Screw head wrench size 14 mm, overall length 13.5 mm

Weight

8.7 g/pcs - kg

Material

Brass, nickel-plated

Mount Type

Wrench 14 mm and Phillips recessed head DIN ISO EN 4757-H3

Guarantee

24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery

25 dust caps

Update and Revision

Revision Number: 0.77 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.77 Revision Date: 02-20-2026


Part Numbers

Item # Type
942057001 Octopus, Verschlußschrauben-Set (25 Stk)