Product Number: 19 DIN Rail Adapter

19 Inch DIN Rail Adapter

Installation rack for 19” cabinet, 8 units wide and 4 units high

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

19 Inch DIN Rail Adapter

Description

Installation rack for 19 inch cabinet, 8 units wide and 4 units high

Dimensions (WxHxD)

481 mm (usable 435 mm) x 177 mm x 275 mm, DIN Rail variable in height and depth adjustable (increment 10 mm)

Weight

3000 g

Mount Type

19" rack or cabinet

Guarantee

24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Update and Revision

Revision Number: 0.104 Revision Date: 03-12-2026

Update and Revision

Revision Number: 0.104 Revision Date: 03-12-2026


Part Numbers

Item # Type
943766002 19 DIN Rail Adapter