Product Number: PC150/36V/48V-IP67

DC/DC converter with 48 V power output

DC/DC converter with 48 V power output

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

PC150/36V/48V-IP67

Description

DC/DC converter with 48 V power output

Voltage input

1.1 m cable

Voltage output

0.5 m cable with M12-connector A-Coded

Current consumption

max. 8.929 A at 16.8 VDC max. 2.344 A at 64 VDC

Input Voltage

16.8 VDC to 64 VDC

Output Current

max. 3.125 A at 48 V DC

Operating Voltage

16.8 VDC to 64 VDC

Activation Current

14 A

Output voltage

48 V DC

Operating temperature

-40-+70 °C

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

240 mm x 65 mm x 115 mm

Weight

3.1 kg

Mount Type

Wall mounting

IP Protection Rating

IP67

IEC 60068-2-6 vibration

Operating: 5 Hz .. 150 Hz, broadband noise vertical: 1,0 m/s² (rms) horizontal: 0,7 m/s² (rms), not operating: 5 Hz .. 150 Hz, broadband noise vertical: 7,9 m/s² (rms) horizontal: 5,5 m/s² (rms)

IEC 60068-2-27 shock

15 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

± 6 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80 MHz ... 2700 MHz)

EN 61000-4-4 fast transients (burst)

4 kV power line

EN 61000-4-5 surge voltage

power lines: 2 kV (line/earth), 1 kV (line/line)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz .. 80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, EN50155, EN61131-2

Safety of information technology equipment

cUL 60950-1 (pending)

Railway norm

EN 50121-4, EN 50155

Transportation

EN 50121-4, EN 50155, EN 45545-2 HL2

Guarantee

24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery

DC/DC converter, installation guide and manual

Update and Revision

Revision Number: 0.118 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.118 Revision Date: 02-20-2026


Part Numbers

Item # Type
943968001 PC150/36V/48V-IP67, IP67 Netzteil