Product Number: RPSS240-48V EEC

48 V DC DIN rail power supply unit

Din-Rail power supply, 240 W output power, 48 V DC output voltage, 100-240 V AC input voltage, operating temperature -30 ºC up to +70 ºC

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

RPSS240-48V EEC

Voltage input

1 x terminal block, 3-pin

Voltage output

1 x terminal block, 4-pin

Current consumption

max. 2,5 A at 115 V AC, 1,3 A at 230 V AC

Input Voltage

100-240 V AC

Operating Voltage

90-264 V AC

Output Current

5,0 A

Activation Current

40 A at 240 V AC

Output voltage

48 V DC

MTBF (Telcordia SR-332 Issue 3) @ 25°C

700000 hrs.

Operating temperature

-30-+70 °C

Note

derating starting at 40°C with 115 V AC derating starting at 50°C with 230 V AC

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

20-90 %

Dimensions (WxHxD)

56 mm x 123,6 mm x 116,8 mm

Weight

620 g

Mount Type

DIN Rail

IP Protection Rating

IP20

IEC 60068-2-27 shock

10 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

± 8 kV contact discharge; ± 15 kV air discharge

EN 61000-4-5 surge voltage

power lines: 4 kV (line/earth), 2 kV (line/line)

Basis Standard

CE, UKCA, RCM, BIS

Safety of industrial control equipment

UL 62368, UL 61010-1

Transportation

EN50121-4

Guarantee

24 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Scope of delivery

Rail power supply, Description and operating manual

Update and Revision

Revision Number: 0.27 Revision Date: 03-30-2026

Update and Revision

Revision Number: 0.27 Revision Date: 03-30-2026


Part Numbers

Item # Type
942343240 RPSS240-48V EEC