Product Number: RPSS75-24V EEC

24 V DC DIN rail power supply unit

Din-Rail power supply, 75 W output power, 24 V DC output voltage, 100-240 V AC input voltage, operating temperature -20 ºC up to +70 ºC

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

RPSS75-24V EEC

Voltage input

1 x terminal block, 3-pin

Voltage output

1 x terminal block, 4-pin

Current consumption

max. 1.4 A at 115 V AC, 0.9 A at 230 V AC

Input voltage

100-240 V AC

Operating Voltage

85-264 V AC

Output current

3,125 A

Activation Current

50 A at 230 V AC

Output voltage

24 V DC

Operating temperature

-20-+70 °C

Note

derating starting at 40°C with 115 V AC<lt/>br<gt/> derating starting at 50°C with 230 V AC

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

27 mm x 123,6 mm x 102 mm

Weight

220 g

Mounting

DIN Rail

Protection class

IP20

IEC 60068-2-27 shock

10 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

± 8 kV contact discharge; ± 15 kV air discharge

EN 61000-4-5 surge voltage

power lines: 4 kV (line/earth), 2 kV (line/line)

Basis Standard

CE, UKCA, RCM, BIS

Safety of industrial control equipment

UL 62368, UL 61010-1

Transportation

EN50121-4

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Scope of delivery

Rail power supply, Description and operating manual

Update and Revision

Revision Number: 0.28 Revision Date: 05-13-2025

Update and Revision

Revision Number: 0.28 Revision Date: 05-13-2025


Part Numbers

Item # Type
942343075 RPSS75-24V EEC