Industrial Firewalls

No business or industry is safe from attack. Whether intentional or accidental, threats can come at the hands of internal personnel, external hackers or even your physical environment. Either way, an unprotected network puts your enterprise at risk. To counter these risks, the best practices of Defense in Depth and zones and conduits are needed, while ensuring that your device can operate in the harshest of environments. Belden’s security devices deliver the functionality needed to implement these best practices and ensure the safety, resiliency and reliability of your network.

Features & Benefits

  • Ensure heightened performance capabilities with more port options, at one gigabit per second (Gb/s) bandwidth.
  • Dependable Uptime: IPsec (IKE v2), OpenVPN, or WireGuard VPN for secure data encryption, dynamic-routing support for OSPF or BGP, and High Availability for router redundancy.
  • Gain unrivaled system configurability for all skill levels with a comprehensive graphical user interface and multi-layer encryption capabilities.
  • Maximum Security: BeldenOS with Intrusion Detection & Prevention (IDS/IPS), SPI and DPI capabilities for versatility, cost efficiency, and safeguards against zero-day exploits.
  • Flexible management and monitoring through powerful network management software.
Image of Firewall products with switches and access point
Firewalls and Security Appliances
Type Ports Tech Detail
Belden IAF-240 Next-Generation Industrial Firewall4 x GBE RJ45 portsIAF-240
Hirschmann Industrial Security Router2 x FE portsEAGLE One
Tofino Security Industrial Security Firewall with DPI functionalityTofinoXE
Hirschmann Industrial Firewall, Router, Transparent (Bridging)4 x FE TX portsEAGLE20
4 x FE TX + 2 x FE/GE SFP slot, optional 2 x SHDSLEAGLE30
Hirschmann Firewall with Stateful/Deep Packet Inspection and IPSec VPN2 x GbE RJ45 LAN + 1 x GbE RJ45/SFP WANEAGLE40-03
3 x GbE RJ45 ports  EAGLE40-03
5 x GbE RJ45 ports + 2 x GbE SFP portsEAGLE40-07
4 x GbE RJ45 portsEAGLE40-4F
Sort by

All Related Categories

Filter Type Results
Reset all

Search Products By Word or Phrase