Product Number: CloudRail.Box Max

The CloudRail.Box Max acts as an Edge Gateway between the shop floor and the cloud.

The CloudRail.Box Max supports all connectivity methods like Secondary Sensors, OPC-UA, Modbus, and VSEs. This version comes with a powerful Processor and enough storage. This makes the CloudRail.Box Max the perfect choice for advanced Edge Computing scenarios using AWS IoT Greengrass v2, Azure IoT Edge, or CloudRail Edge Functions. Moreover this version is able to connect more data sources with a single edge gateway.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

CloudRail.Box Max

Port Type and Quantity

3x RJ45

Serial Interface

1x RS-485 / 1x RS-232 (optional), 1x HDMI

SIM Cards

1x Nano-SIM (4FF)

Power Supply

4-pin terminal block with power switch function

Encryption

TPM 2.0 (Trusted Platform Module)

Operating Voltage

12-24V DC

Power Consumption

min. 40W

Management

CloudRail.DMC (Device Management Cloud)

Security

Integrated Firewall End-to-end encrypted connectivity / TPM 2.0 / Remote Security patches

Operating temperature

-20-+60 °C

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

130 mm x 90 mm x 30 mm

Weight

500 g

Housing Material

Steel / Aluminum

Mount Type

DIN Rail 35 mm

Basis Standard

CE, FCC

Safety of information technology equipment

UL 62368-1

Scope of delivery

1 x Device

Update and Revision

Revision Number: 0.28 Revision Date: 11-27-2025

Update and Revision

Revision Number: 0.28 Revision Date: 11-27-2025


Part Numbers

Item # Type
942347001 CloudRail.Box Max