Product Number: BXP62-20TX-EECC-HV-3A

6 x 1/2.5/10 Gbit/s TX + 14 x 10/100/1000 Mbit/s TX, PoE/PoE+/PoE ++, 110 VDC, -40°C to +70 °C, HiOS 3A

The Hirschmann BXP (BOBCAT eXtreme Performance) managed switch offers a compact design, enhanced flexibility and interoperability, and speeds of up to 10 Gbps for railway rolling stock applications. PoE support in total up to 120W using 10GE-and 1GE-M12 port

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

BXP62-20TX-EECC-HV-3A

Name

BXP62-20TX-EECC-HV-3A

Port Type and Quantity

20 ports in total: 4 x 1/2.5/10 Gbit/s TX-M12 X-coded and 2 x 1/2.5/10 Gbit/s TX-M12 X-coded PoE++ and 2 x 10/100/1000 Mbit/s TX-M12 X-coded PoE++ and 12 x 10/100/1000 Mbit/s TX-M12 X-coded PoE+. All M12, "X"-coded, Combo-Connection: Inner-Push Pull acc.to IEC 61076-2-010.

Power supply/signaling contact

1 x 5-pin, “K”-coded M12 socket

Digital Input

1 x 5-pin, “A”-coded M12 socket

Line - / star topology

any

Operating Voltage

110 VDC (77 V DC ... 138 V DC)

Power Consumption

57 W

Power output in BTU (IT)/h

195

Switching

Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, IP Ingress DiffServ Classification and Policing, IP Egress DiffServ Classification and Policing, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), Protocol-based VLAN, VLAN Unaware Mode, GARP VLAN Registration Protocol (GVRP), Double VLAN Tagging (QinQ), Voice VLAN, MAC-based VLAN, IP subnet-based VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP), Private VLAN

Redundancy

HIPER-Ring (Ring Switch), HIPER-Ring over Link Aggregation, Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, MRP over Link Aggregation, Redundant Network Coupling, Sub Ring Manager, RSTP 802.1D-2004 (IEC62439-1), MSTP (802.1Q), RSTP Guards, VRRP, VRRP Tracking, HiVRRP (VRRP enhancements), VRRP Ping Answer

Management

DNS Client, Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, OPC-UA Server, V.24, HTTP, HTTPS, IPv6 Management, Traps, SNMPv1/v2 Read-Only, SNMP v1/v2/v3, SNMPv3 Traps, Telnet, Service Discovery (bonjour), ITxPT Module Inventory

Diagnostics

Management Address Conflict Detection,MAC Notification,Signal Contact,Device Status Indication,TCPDump,LEDs,Syslog,Persistent Logging on ACA,Email Notification,Port Monitoring with Auto-Disable,Link Flap Detection,Overload Detection,Duplex Mismatch Detection,Link Speed and Duplex Monitoring,RMON (1,2,3,9),Port Mirroring 1:1,Port Mirroring 8:1,Port Mirroring N:1,RSPAN,SFLOW,VLAN Mirroring,System Information,Self-Tests on Cold Start,Copper Cable Test,Configuration Check Dialog,Switch Dump, SFP Management, Address Conflict Detection for routing interfaces

Configuration

Automatic Configuration Undo (roll-back), Configuration Fingerprint, XML-based Configuration File, Backup config on a remote server when saving, Clear config but keep IP settings, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA31 (SD card), HiDiscovery, DHCP Relay with Option 82, Interface Shutdown via Tracking, Auto Disable, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management, AutoConfiguration Adapter ACA21/22 (USB)

Security

Signed Firmware Images, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, RADIUS Policy Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, Format options for MAC authentication bypass, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, Denial-of-Service Prevention, RADIUS Client, TACACS+ Client, LDAP, Ingress MAC-based ACL, Egress MAC-based ACL, Ingress IPv4-based ACL, Egress IPv4-based ACL, Time-based ACL, VLAN-based ACL, Ingress VLAN-based ACL, Egress VLAN-based ACL, ACL Flow-based Limiting, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, Secure Boot, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login

Time synchronisation

Buffered Real Time Clock, SNTP Client, SNTP Server

Industrial Profiles

EtherNet/IP Protocol, Modbus TCP, PROFINET Protocol

Miscellaneous

Digital IO Management, PoE (802.3af), PoE+ (802.3at), Manual Cable Crossing, Port Power Down

Routing

IP/UDP Helper, Full Wire-Speed Routing, Port-based Router Interfaces, VLAN-based Router Interfaces, Loopback Interface, ICMP Filter, Net-directed Broadcasts, OSPFv2, RIP v1/v2, ICMP Router Discovery (IRDP), Equal Cost Multiple Path (ECMP), Static Unicast Routing, Proxy ARP, Static Route Tracking

MTBF (Telcordia SR-332 Issue 3) @ 25°C

991 031 h

Operating temperature

-40-+70

Minimum Storage Temperature

-40-+85 °C

Protective paint on PCB

Yes (conformal coating)

Dimensions (WxHxD)

428 mm x 117,6 mm x 168,9 mm

Weight

6100 g

Housing

Metal

Mount Type

Flat surface mounting

IP Protection Rating

IP40

IEC 60068-2-6 vibration

3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–200 Hz, 10 cycles per axis, 1 octave/min operational: 5 Hz ... 150 Hz, 1,0 m/s² (rms) non operational: 5 Hz ... 150 Hz, 5,72 m/s² (rms)

IEC 60068-2-27 shock

15 g, 11 ms duration; vertical: 30 m/s², 30 ms, horizontal: 50 m/s², 30 ms

EN 61000-4-2 electrostatic discharge (ESD)

± 6 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80 MHz ... 1000 MHz), 10 V/m (1.4 GHz ... 2.0 GHz), 5 V/m (2.0 GHz ... 2.7 GHz), 3 V/m (2.7 GHz ... 6,0 GHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 2 kV data line

EN 61000-4-5 surge voltage

power line/ground ±2 kV, power line/line ±1 kV, data line/ground ±2 kV

EN 61000-4-6 Conducted Immunity

10 V (150 kHz .. 80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, FCC, UKCA, EN 61131, EN 62368-1

Transportation

EN 50121-4, EN 50155, EN 45545 HL3

Guarantee

60 months (please refer to the "https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf">"terms of guarantee or detailed information)

Accessories to Order Separately

ACA31 (942074001); RKCCS 5K - M12 Power Field Attachable Connector (934935002); Network management software Industrial HiVision (943156xxx); Protection crew for M12 socket, metal, IP65/67/69K (942057001); Protection crew for M12 ocket, plastic, IP65/67 (942057002); Terminap cable (943902001)

Scope of delivery

1 × Device, 1 × Safety and general information sheet 1 × Exclusively for device variants featuring supply voltage with characterstic value MB,Connector for the power supply, M12, “K”-coded

Update and Revision

Revision Number: 0.70 Revision Date: 03-03-2026

Update and Revision

Revision Number: 0.70 Revision Date: 03-03-2026


Part Numbers

Item # Type
942334002 BXP62-20TX-EECC-HV-3A

Resources

Resources