Product Number: BXS30-12TX-EECC-HV-2A

4xGE TX, 8x FE TX, 72-110 VDC, -40°C to +70 °C, HiOS 2A

Managed IP40 switch, HiOS software layer 2 advanced, 4 Gigabit-Ethernet M12-ports X-coded and 8 Fast-Ethernet M12-ports D-coded, suitable for use onboard trains and buses

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

BXS30-12TX-EECC-HV-2A

Description

Managed IP40 switch, HiOS software layer 2 advanced, 4 Gigabit-Ethernet M12-ports X-coded and 8 Fast-Ethernet M12-ports D-coded, suitable for use onboard trains and buses

Port Type and Quantity

12 ports in total: 4 x GE and 8 x FE

Power supply/signaling contact

M12 5pin K-coded

Twisted pair (TP)

0-100 m

Line - / star topology

any

Operating Voltage

72-110 VDC

Power Consumption

9.7W

Power output in BTU (IT)/h

33

Switching

Independent VLAN Learning, Fast Aging, Static Unicast/Multicast Address Entries, QoS / Port Prioritization (802.1D/p), TOS/DSCP Prioritization, Interface Trust Mode, CoS Queue Management, Queue-Shaping / Max. Queue Bandwidth, Flow Control (802.3X), Egress Interface Shaping, Ingress Storm Protection, Jumbo Frames, VLAN (802.1Q), GARP VLAN Registration Protocol (GVRP), Voice VLAN, Private VLAN, GARP Multicast Registration Protocol (GMRP), IGMP Snooping/Querier per VLAN (v1/v2/v3), Unknown Multicast Filtering, Forward unknown multicast to query ports per vlan, Multiple VLAN Registration Protocol (MVRP), Multiple MAC Registration Protocol (MMRP), Multiple Registration Protocol (MRP), TSN 802.1Qbv Support on interfaces 1/1 - 1/3.

Redundancy

HIPER-Ring (Ring Switch), HIPER-Ring over Link Aggregation, Link Aggregation with LACP, Link Backup, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Manager, Media Redundancy Protocol (MRP) (IEC62439-2) - Redundancy Client, MRP over Link Aggregation, Redundant Network Coupling, Sub Ring Manager, RSTP 802.1D-2004 (IEC62439-1), MSTP (802.1Q), RSTP Guards

Management

DNS Client, Dual Software Image Support, TFTP, SFTP, SCP, LLDP (802.1AB), LLDP-MED, SSHv2, OPC-UA Server, HTTP, HTTPS, IPv6 Management, Service Discovery (bonjour), ITxPT Module Inventory, Traps, SNMPv1/v2 Read-Only, SNMP v1/v2/v3, SNMPv3 Traps, Telnet

Diagnostics

Management Address Conflict Detection, MAC Notification, Loop Protection, Device Status Indication, TCPDump, LEDs, Syslog, Persistent Logging on ACA, Email Notification, Port Monitoring with Auto-Disable, Link Flap Detection, Overload Detection, Duplex Mismatch Detection, Link Speed and Duplex Monitoring, RMON (1,2,3,9), Port Mirroring 1:1, Port Mirroring 8:1, Port Mirroring N:1, RSPAN, SFLOW, Port Mirroring N:2, System Information, Self-Tests on Cold Start, Copper Cable Test, Configuration Check Dialog, Switch Dump

Configuration

Automatic Configuration Undo (roll-back), Configuration Fingerprint, XML-based Configuration File, Backup config on a remote server when saving, Clear config but keep IP settings, BOOTP/DHCP Client with Auto-Configuration, DHCP Server: per Port, DHCP Server: Pools per VLAN, AutoConfiguration Adapter ACA21/22 (USB), HiDiscovery, DHCP Relay with Option 82, Interface Shutdown via Tracking, Auto Disable, USB-C Management support, Command Line Interface (CLI), CLI Scripting, CLI script handling over ENVM at boot, Full-featured MIB Support, Context-sensitive Help, HTML5 based Management

Security

Signed Firmware Images, MAC-based Port Security, Port-based Access Control with 802.1X, Guest/unauthenticated VLAN, Integrated Authentication Server (IAS), RADIUS VLAN Assignment, Multi-Client Authentication per Port, MAC Authentication Bypass, Format options for MAC authentication bypass, DHCP Snooping, IP Source Guard, Dynamic ARP Inspection, Denial-of-Service Prevention, DoS Prevention Drop Counter, RADIUS Client, TACACS+ Client, LDAP, Ingress MAC-based ACL, Ingress IPv4-based ACL, Time-based ACL, VLAN-based ACL, Ingress VLAN-based ACL, ACL Flow-based Limiting, Access to Management restricted by VLAN, Device Security Indication, Audit Trail, Secure Boot, CLI Logging, HTTPS Certificate Management, Restricted Management Access, Appropriate Use Banner, Configurable Password Policy, Configurable Number of Login Attempts, SNMP Logging, Multiple Privilege Levels, Local User Management, Remote Authentication via RADIUS, User Account Locking, Password change on first login

Time synchronisation

PTPv2 Transparent Clock two-step, PTPv2 Boundary Clock, BC with Up to 8 Sync / s, 802.1AS, 802.1AS-2020, Buffered Real Time Clock, SNTP Client, SNTP Server

Industrial Profiles

EtherNet/IP Protocol, IEC61850 Protocol (MMS Server, Switch Model), Modbus TCP, PROFINET Protocol

Miscellaneous

Manual Cable Crossing, Port Power Down

MTBF (Telcordia SR-332 Issue 3) @ 25°C

699 913 h

Operating temperature

-40-+70 °C

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

1-95 %

Dimensions (WxHxD)

282 mm x 143,6 mm x 91 mm

Weight

2.15 kg

Housing

Metal

Mount Type

Wall

IP Protection Rating

IP40

IEC 60068-2-6 vibration

3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–200 Hz, 10 cycles per axis, 1 octave/min operational: 5 Hz ... 150 Hz, 1,0 m/s² (rms) non operational: 5 Hz ... 150 Hz, 5,72 m/s² (rms)

IEC 60068-2-27 shock

15 g, 11 ms duration; vertical: 30 m/s², 30 ms, horizontal: 50 m/s², 30 ms

EN 61000-4-2 electrostatic discharge (ESD)

± 6 kV contact discharge; ± 8 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80 MHz ... 1000 MHz), 10 V/m (1.4 GHz ... 2.0 GHz), 5 V/m (2.0 GHz ... 2.7 GHz), 3 V/m (2.7 GHz ... 6,0 GHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 2 kV data line

EN 61000-4-5 surge voltage

power line/ground ±2 kV, power line/line ±1 kV, data line/ground ±2 kV

EN 61000-4-6 Conducted Immunity

10 V (150 kHz .. 80 MHz)

EN 55032

EN 55032 Class A

EMV 06

Rev. 2.0 - Class S1

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, FCC, EN 61131-2

Transportation

EN 50155, EN 45545 HL3, EN 50121-4, NEMA TS2

Guarantee

60 months (please refer to the "https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf">"terms of guarantee or detailed information)

Accessories to Order Separately

ACA22-M12-C (EEC) Adapter cable M12 5-pin to USB (for configuring BXS devices)

Scope of delivery

Switch, safety instructions, power supply connector, dust cover clips mounted on all M12 connectors

Update and Revision

Revision Number: 0.159 Revision Date: 03-03-2026

Update and Revision

Revision Number: 0.159 Revision Date: 03-03-2026


Part Numbers

Item # Type
942302002 BXS30-12TX-EECC-HV-2A

Resources

Resources