Product Number: MTS2648-6X-B

MAMMUTHUS Layer2 Gigabit Ethernet Switch

1U rack mount, 48 × FE/GE TX, 6 × 1/10G SFP+ slots, fixed single power supply, basic software

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS2648-6X-B

Name

MTS2648-6X-B

Description

1U rack mount, 48 × FE/GE TX, 6 × 1/10G SFP+ slots, fixed single power supply, basic software

Port Type and Quantity

48 × FE/GE TX, 6 × 1/10G SFP+, 1 × RJ45 Console port, 1 × USB 2.0

Heat Radiation Type

Fixed fan

Power Supply

Fixed single power supply

Operating Voltage

100-240VAC, 50-60Hz

Power Consumption

75W

Permissible Humidity (Storage/Transport)

5% to 95%

Operating temperature

-10-+55 °C

Minimum Storage Temperature

-40-+70 °C

Relative humidity (non-condensing)

10-90 %

Overall Width

442 mm

Overall Height

44.2 mm

Overall Depth

320 mm

Weight

6 kg

Mount Type

Rack mount

Software Specifications

Data link layer protocol and technology LAN MAC address learning amount limit; static Mac configuration; black hole MAC
Dynamic and static ARP; proxy ARP; free ARP
Ethernet; Ethernet II; VLAN; 802.3x; 802.1p; 802.1Q; 802.3ad
Q-in-Q and flexible Q-in-Q; VLAN mapping
STP/RSTP/MST; GVRP; Super VLAN; PVLAN; Voice VLAN; Monitor link; BPDU TUNNEL; PPPOE+
Multi to one port mirroring; multi to multiport mirroring; RSPAN
Security Security features IPv4/v6 ACL; AAA; 802.1X; RADIUS; TACACS+; SSH; port security; user classification; port isolation; UNI/NNI isolation; DHCP snooping; DAI; ARP check; IP source guard; CPU protection
Attack protection URPF; LAND attack; SYN Flood attack; Smurf attack; Ping Flood attack; TearDrop attack; Ping of Death attack
Network protocol Routing protocol Static router; ECMP; Network load balancing
Multicast protocol IGMP PROXY; IGMP filter; MLD v1/v2; IGMP Snooping; MLD v1/v2 Snooping
IP application DHCP Client; DNS; Ping; FTP Server; FTP Client; IP Accounting; UDP Helper; NTP
IPv6 IPv6 basic function: IPv6 ND, IPv6 PMTU, IPv6 ACL, DS-Lite, IPv4/v6 Dual Stack
QoS Traffic classification Based on port/MAC address/IP address/IP priority/DSCP priority/TCP or UDP port number/ protocol type etc.
Traffic policing CAR
Congestion management SP; WRR; SP+WRR
Congestion avoidance RED; WRED
Virtualization Virtualization technology Stacking, up to 8 devices
Management Network management Console port; HTTP; Telnet; SSH management; SNMP v1/v2/v3; RMON 1/2/3/9; SYSLOG; DDMI
Line management VCT; UDLD
Traffic analysis sFlow traffic analysis
OAM SLA Including network delay/network jitter/packet loss rate test
Reliability Link reliability ERPS(G.8032) ring network protocol
Data center features Netconf; M-LAG

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10V/m (80-1000MHz), 3V/m (1000-6000MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 61000-4-8 power freq magnetic field

30A/m

EN 61000-4-11 voltagedips,shortinterrupt

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 Class A

EN 61000-3-2

EN 61000-3-2 Class A

EN 61000-3-3

EN 61000-3-3

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

FCC

CE/FCC Compliant

China Network Access Certificate

Compliant

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

CCC

Compliant

Accessories to Order Separately

Network Management Industrial HiVision, SFP

Scope of delivery

Device, console cable, installation package, "*Power cord does not included in the package

Update and Revision

Revision Number: 0.29 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.29 Revision Date: 02-20-2026


Part Numbers

Item # Type
942999839 MTS2648-6X-B