Product Number: 1-100G-LW (XT-2215-A)

XTran Interface Module with 1x 100Gigabit LAN/WAN port for XT-2215-A nodes

The 1-100G-LW interface module (=IFM) supports 100 Gigabit Ethernet according the IEEE 802.3ba-2010 standard. This standard specifies full duplex point-to-point links. This module provides one 100 Gbps optical LAN/WAN port on the front panel (LAN = Local Area Network; WAN = Wide Area Network). 1-100G-LW refers to ‘1 port – 100 Gigabit – LAN WAN’. This IFM requires a CSM7100-A Central Switching Module. This port is configurable as LAN or WAN (=default) via TXCare (=XTran Management System).This IFM can only be used in core nodes.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

LAN/WAN Interface Card

Name

S30924-Q225-X101

Port Type and Quantity

1x QSFP28 (Fiber, optical): 100GE

Port Mode

WAN

Operating Voltage

+12V

Power Consumption

Measured at 25°C/77°F, with data transport: 27W

Traffic Control & Security

Storm Control; BPDU Guard; IP ACL (max. 1 rule); MAC ACL (max. 1 rule); Sticky MAC; Static MAC Table

Synchronization

Sync-E; PTP IEEE 1588v2 (=Precision Time Protocol): as Transparent Clock

Hardware Features

FEC (on PHY)

Protocol Interaction

BIG (=Backbone Isolation Guard) on RGERP; Dual Homing

Test & Debugging Features

Tunnel Ping; Tunnel Traceroute; Port Mirroring; MAC Monitoring

L2 & L3 Features

LLDP

Configurable Services

Ethernet (WAN side only); Serial Port Server: External TCP client/server

MTBF (Telcordia SR-332 Issue 4) @ 25°C

240 Years

Operating Temperature Range

-20° to +55°C (-4° to 131°F)

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

186 mm

Overall Height

43.05 mm

Overall Depth

195 mm

Weight

0.48 kg

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Software Download

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.29 Revision Date: 12-19-2025

Update and Revision

Revision Number: 0.29 Revision Date: 12-19-2025