Product Number: 1-10GS-LW

10G Ethernet Interface - XTran Interface Module with 1x 10Gigabit SFP+ LAN/WAN port)

The 1-10GS-LW interface module (=IFM) supports 10 Gigabit Ethernet according the IEEE 802.3ae-2002 standard with a SFP+ form factor. This standard specifies full duplex point-to-point links. This standard also provides two types of PHY: LAN PHY and WAN PHY. This module provides one 10 Gbps optical LAN/WAN port on the front panel (LAN = Local Area Network; WAN = Wide Area Network) and is configurable via TXCare (=XTran Management System). 1-10GS-LW refers to ‘1 port – 10 Gigabit SFP+ – LAN WAN’.

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

S30924-Q1228-X101

Port Type and Quantity

1x SFP+ (Fiber, optical): 10GE

Port Mode

LAN, WAN

Operating Voltage

+12V

Power Consumption

Measured at 25°C/77°F, with data transport: 8W

Traffic Control & Security

Port Tracking; HQoS (=Extended queue sets): only on WAN ports in aggregation nodes; E-Tree (LAN ports); Storm Control; BPDU Guard; IP ACL (max. 1 rule); MAC ACL (max. 1 rule); Sticky MAC; MAC Limit; Static MAC Table

Synchronization

Sync-E; PTP IEEE 1588v2 (=Precision Time Protocol): as Transparent Clock

Hardware Features

LAG (only LAN ports in aggregation nodes); Smart SFPs

Protocol Interaction

BIG (=Backbone Isolation Guard) on RGERP; Dual Homing; RGERP, MRP; STP Interaction

Test & Debugging Features

Loss Measurement (LM) (in aggregation nodes); Delay Measurement (DM) (in aggregation nodes); Tunnel Ping; Tunnel Traceroute; Port Mirroring; MAC Monitoring

L2 & L3 Features

LLDP

Encryption

MACSec

Configurable Services

Ethernet; Serial Port Server: External TCP client/server; VoIP

MTBF (Telcordia SR-332 Issue 4) @ 25°C

238 Years

Operating Temperature Range

With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F)

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

20.32 mm

Overall Height

126 mm

Overall Depth

195 mm

Weight

0.37 kg

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Accessories to Order Separately

Interface Adapter Kit for Core Nodes: C30965-A9550-D16

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Software Download

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.23 Revision Date: 04-27-2026

Update and Revision

Revision Number: 0.23 Revision Date: 04-27-2026