Product Number: 10/100/1000BASE-T

10/100/1000M Electrical SFP Transceiver

10/100/1000M Ethernet Electrical SFP transceiver with RJ-45 connector

  • Availability:
    Global
  • Status:
    Active
10/100/1000BASE-T

Specifications

Product Category

SFP

Name

V30913-S30-A2

Form Factor

SFP

Data Rate

10/100/1000 Mbps

Wavelength

N/A

Connector

RJ45

Minimum Output Power (dBm)

N/A

Maximum Output Power (dBm)

N/A

Minimum Input Power (dBm)

N/A

Maximum Input Power (dBm)

N/A

Power Consumption

≤ 2W

MTBF

983 Years

Operating Temperature Range

-40°C to 85°C

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Compatible XTran Product

4-GO-LW, 9-L3A-L, 9-L3EA-L, XTD-2110-A, XTR-2124-A, XTR-2124-AF, XTR-2124-B

Note

On XTD-2110-A, XTR-2124-A, XTR-2124-AF and XTR-2124-B, 10/100/1000BASE-T is not supported on ports 1 & 2. 10Mbps not supported on other ethernet ports.

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.25 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.25 Revision Date: 12-16-2025