Product Number: 1000BASE-OX

1G OX (100km) SFP Transceiver

1G Ethernet SFP transceiver with a typical reach of 100 km

  • Availability:
    Global
  • Status:
    Active
1000BASE-OX

Specifications

Product Category

SFP

Name

V30913-S5-A2

Form Factor

SFP

Data Rate

1G

Fiber Type - Typical Distance

SM G.653/655 - 100km

Wavelength

1550 nm

Connector

LC

Minimum Output Power (dBm)

-2

Maximum Output Power (dBm)

3

Minimum Input Power (dBm)

-28

Maximum Input Power (dBm)

-8

Allowed Dispersion (ps/nm)

1600

Power Consumption

≤ 1W

Diagnostics

Optical input and output power, transceiver temperature, optical wavelength

MTBF

372 Years

Operating Temperature Range

-40°C to 85°C

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Compatible XTran Product

4-GO-LW, 4-GC-LW, 4-GCB-LW, 9-L3A-L, 9-L3EA-L, XTD-2110-A, XTR-2124-A, XTR-2124-AF, XTR-2124-B

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.25 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.25 Revision Date: 12-16-2025