Product Number: 100GBASE-ZR4

100G ZR4 (80km) QSFP28 Transceiver

100G Ethernet QSFP28 transceiver with a typical reach of 80km

  • Availability:
    Global
  • Status:
    Active
100GBASE-ZR4

Specifications

Product Category

QSFP28

Name

V30913-S94-A1

Form Factor

QSFP28

Data Rate

100G

Fiber Type - Typical Distance

SM G.652 - 80km

Wavelength

1295.56 nm / 1300.05 nm / 1304.58 nm / 1309.14 nm (LWDM)

Connector

LC

Minimum Output Power (dBm)

1.0 (per lane)

Maximum Output Power (dBm)

7.0 (per lane), 13.0 (total)

Minimum Input Power (dBm)

-28.0 (per lane)

Maximum Input Power (dBm)

-5.0 (per lane)

Power Consumption

≤ 6W

Diagnostics

Optical input and output power, transceiver temperature, optical wavelength

MTBF

494 Years

Operating Temperature Range

0°C to 70°C

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Compatible XTran Product

1-100G-LW (XT-2215-A)

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.17 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.17 Revision Date: 12-16-2025