Product Number: 10GBASE-BX-40-U (XFP Transceiver)

10G BiDi ER (40km) Upstream XFP Transceiver

10G Ethernet Upstream Bi-Directional XFP transceiver with a typical reach of 40km

  • Availability:
    Global
  • Status:
    Active
10GBASE-BX-40-U (XFP Transceiver)

Specifications

Product Category

XFP

Name

V30913-S712-A2

Form Factor

XFP

Data Rate

10G

Fiber Type - Typical Distance

SM G.652 - 40km

Wavelength

1270 nm (Tx) / 1330 nm (Rx)

Connector

LC

Minimum Output Power (dBm)

0

Maximum Output Power (dBm)

5

Minimum Input Power (dBm)

-20

Maximum Input Power (dBm)

-6

Power Consumption

≤ 2W

Diagnostics

Optical input and output power, transceiver temperature, optical wavelength

MTBF

331 Years

Operating Temperature Range

-40°C to 85°C

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Compatible XTran Product

1-10G-LW, 4-10G-LW (XT-2215-A), 9-L3A-L, 9-L3EA-L

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.19 Revision Date: 12-19-2025

Update and Revision

Revision Number: 0.19 Revision Date: 12-19-2025