Product Number: 10GBASE-LR/-LW (XFP Transceiver)

10G LR (10km) XFP Transceiver

10G Ethernet XFP transceiver with a typical reach of 10 km

  • Availability:
    Global
  • Status:
    Active
10GBASE-LR/-LW (XFP Transceiver)

Specifications

Product Category

XFP

Name

V30913-S26-A2

Form Factor

XFP

Data Rate

10G

Fiber Type - Typical Distance

SM G.652 - 10km

Wavelength

1310 nm

Connector

LC

Minimum Output Power (dBm)

-8.2

Maximum Output Power (dBm)

-0.5

Minimum Input Power (dBm)

-14.4

Maximum Input Power (dBm)

0.5

Power Consumption

≤ 2W

Diagnostics

Optical input and output power, transceiver temperature, optical wavelength

MTBF

497 Years

Operating Temperature Range

-40°C to 85°C

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Compatible XTran Product

1-10G-LW, 4-10G-LW (XT-2215-A), 9-L3A-L, 9-L3EA-L

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.29 Revision Date: 12-19-2025

Update and Revision

Revision Number: 0.29 Revision Date: 12-19-2025