Product Number: 4-10G-LW (XT-2215-A)

XTran Interface Module with 4x 10Gigabit XFP LAN/WAN ports for XT-2215-A nodes

Tthe 4-10G-LW interface module (=IFM) supports 10 Gigabit Ethernet according to the IEEE 802.3ae-2002 standard. This standard specifies full duplex point-to-point links. This module provides four 10 Gbps optical LAN/WAN ports on the front panel (LAN = Local Area Network; WAN = Wide Area Network). 4-10G-LW refers to ‘4 ports – 10 Gigabit via XFP – LAN WAN’. These ports are configurable as LAN or WAN (=default) via TXCare (=XTran Management System). These IFMs can only be used in core nodes.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

LAN/WAN Interface Card

Name

S30924-Q218-X101

Port Type and Quantity

4x XFP (Fiber, optical): 10GE

Port Mode

LAN, WAN

Operating Voltage

+12V

Power Consumption

Measured at 25°C/77°F, with data transport: 32W

Traffic Control & Security

Port Tracking; E-Tree (LAN ports); Storm Control; BPDU Guard; IP ACL (max. 1 rule); MAC ACL (max. 1 rule); Sticky MAC; Static MAC Table

Synchronization

Sync-E

Protocol Interaction

BIG (=Backbone Isolation Guard) on RGERP; Dual Homing; RGERP, MRP; STP Interaction

Test & Debugging Features

Tunnel Ping; Tunnel Traceroute; Port Mirroring; MAC Monitoring

L2 & L3 Features

LLDP

Encryption

MACSec (Min. HW Ed. 10)

Configurable Services

Ethernet; Serial Port Server: External TCP client/server; VoIP

MTBF (Telcordia SR-332 Issue 4) @ 25°C

265 Years

Operating Temperature Range

-20° to +55°C (-4° to 131°F)

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

186 mm

Overall Height

43.05 mm

Overall Depth

195 mm

Weight

0.39 kg

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Software Download

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.29 Revision Date: 12-19-2025

Update and Revision

Revision Number: 0.29 Revision Date: 12-19-2025