Product Number: 7-SERIAL

XTran Interface Module with 7x serial ports

The 7-SERIAL interface module (=IFM) provides 7 logical serial ports. Depending on how the IFM is used, the amount of available serial ports varies from 4 to 7 per IFM. These ports can be used to transport RS232, RS422 and RS485 in a Serial Ethernet (asynchronous mode) or Circuit Emulation Service (asynchronous/synchronous mode), or X.21 and V.35 in a Circuit Emulation Service (optimized/full mode).

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Legacy Interface Card

Name

S30924-Q206-X101

Port Type and Quantity

10x RJ-5 connectors

Port Mode

LAN

Operating Voltage

+12V

Power Consumption

Measured at 25°C/77°F, with data transport: 6.5W

Synchronization

Asynchronous / Synchronous

Test & Debugging Features

Test & Loopback, Loss Measurement (LM) (in aggregation/access nodes), Delay Measurement (DM) (in aggregation/access node), Tunnel Ping, Tunnel Traceroute, Port Mirroring (can only be a source, can be mirrored to Ethernet IFMs), MAC Monitor (node level)

Configurable Services

Port Interface Types: RS232 / RS422 / RS485 / X.21 / V.35; Serial Port Role: DTE (=Data Terminal Equipment), DCE (=Data Communication Equipment); Circuit Emulation; Serial Ethernet; Serial Port Server

MTBF (Telcordia SR-332 Issue 4) @ 25°C

159 Years

Operating Temperature Range

With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

20.32 mm

Overall Height

126 mm

Overall Depth

195 mm

Weight

0.24 kg

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Accessories to Order Separately

Interface Adapter Kit for Core Nodes: C30965-A9550-D16; Cable set for connector 1-5 (open ended) for 7-SERIAL port 1-3: C30965-A9550-D8; Cable set for connector 6-10 (open ended) for 7-SERIAL port 4-7: C30965-A9550-D9

Certificates

Available via Belden Solutions Portal site

Software Download

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.35 Revision Date: 04-27-2026

Update and Revision

Revision Number: 0.35 Revision Date: 04-27-2026