Product Number: ACP-A

XTran PSU 110-220 VAC for XT-1104-A, XT-2206-A, XT-2209-A and XT-2210-A nodes

XTran AC Power Supply with 110-220 VAC input for XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Power Supplies

Name

V30912-A5020-A1

Power Supply Protection

Auto restart: Over temperature / Overcurrent

Power Supply Efficiency

At 230VAC and Pout is 220W: 91%; At 110VAC and Pout is 220W: 87%

Output Power

220W

Input Voltage

100 - 240 VAC ±10% (50-60Hz)

Inrush Current Max

Cold start 230VAC: 30A

MTBF (MIL-HDBK 217F: Gb 25 ºC)

34 Years

Operating Temperature Range

-30° to +65°C (-22° to 149°F)

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

40.32 mm

Overall Height

126 mm

Overall Depth

193 mm

Weight

0.91 kg

Power Supply Connector

IEC320 on front panel

Node Compatibility

XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Accessories to Order Separately

EU AC power cord with IEC lock - 2.5m: V30812-A3060-A9; UK AC power cord with IEC lock - 2.5m: V30812-A3060-A12; US AC power cord with IEC lock - 2.5m: V30812-A3060-A13

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.29 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.29 Revision Date: 12-16-2025