Product Number: BLANK CSM PANEL

Blank panel for CSM slot for XT-1104-A, XT-2206-A, XT-2209-A and XT-2210-A nodes

Blank panel for CSM slot for the aggregation nodes: XT-1104-A, XT-2206-A, XT-2209-A and XT-2210-A

  • Availability:
    Global
  • Status:
    Active
BLANK CSM PANEL

Specifications

Product Category

Blank Module/Adapter

Name

C30965-A9550-B3

Overall Width

60.64 mm

Overall Height

125.6 mm

Weight

0.212 kg

Node Compatibility

XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.25 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.25 Revision Date: 12-16-2025