Product Number: BLANK INTERFACE PANEL (XT-2215-A)

Blank panel for interface slot in XT-2215-A nodes

Blank panel for interface slot for XT-2215-A.

  • Availability:
    Global
  • Status:
    Active
BLANK INTERFACE PANEL (XT-2215-A)

Specifications

Product Category

Blank Module/Adapter

Name

C30965-A9550-B201

Overall Width

186 mm

Overall Height

43.05 mm

Weight

0.302 kg

Node Compatibility

XT-2215-A

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.25 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.25 Revision Date: 12-16-2025