Product Number: DCP-D

XTran PSU 88-300 VDC for XT-2215-A nodes

XTran DC Power Supply with 88-300 VDC input for XT-2215-A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Power Supplies

Name

V30912-A5020-A6

Power Supply Protection

Auto recoverable: Overtemperature / Overcurrent / Overvoltage

Power Supply Efficiency

At 230VDC (full load): 89% (measured including fans)

Output Power

900W

Input Voltage

88-300VDC (nominal 230 VDC, tolerance according to EN62368-1)

Inrush Current Max

Cold start (full load) ETSI 300-132: < 30 Apk, at 230VDC

MTBF (MIL-HDBK 217F: Gb 25 ºC)

34 years with 2 units in a chassis, 900W Load

Operating Temperature Range

-20° to +55°C (-4° to 131°F)

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

200.0 mm

Overall Height

44.5 mm

Overall Depth

285.8 mm

Weight

2.62 kg

Power Supply Connector

PC 4/ 3-G-7,62 and BF-PC 4 on front panel, SPC 5/ 3-STF-7,62 for cable

Node Compatibility

XT-2215-A

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Accessories to Order Separately

PSU cable for DCP-D power supply: S30927-C17-A30

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.29 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.29 Revision Date: 12-16-2025