Product Number: NSM-A

XTran Node Support Module with 2x output contacts, 2x input contacts to TXCare and 2x PoE power inputs

The NSM-A (Node Support Module) is required in each XTran node and offers via its front panel functionalities like: status indication of PSU(s) and CSM(s), status and connection of digital I/O, status and connection of PoE power inputs (redundant) and a manual switch over of the active CSM via a hidden push button. The node number can be set via rotary DIP switches on the board. The NSM only communicates with the active CSM within its node, does not use XTran bandwidth, can be replaced and is hot-swappable.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Node Support Module

Name

S30924-Q100-X101

Port Type and Quantity

2x RJ-45 for DI/DO; 2x PoE

Operating Voltage

+12V

Power Consumption

3W

Miscellaneous

Yes: 802.3af (PoE) & 802.3at (PoE+)

MTBF (Telcordia SR-332 Issue 4) @ 25°C

786 Years

Operating Temperature Range

With XT-1104-A, XT-2206-A, XT-2209-A, XT-2210-A (aggregation nodes): -30° to +65°C (-22° to 149°F); With XT-2215-A (core nodes): -20° to +55°C (-4° to 131°F)

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Overall Width

20.32 mm

Overall Height

126 mm

Overall Depth

195 mm

Weight

0.21 kg

Basis Standard

CE, EN 55032:2015 + A11:2020, EN IEC 61000-3-2:2019, EN 61000-3-3:2013 + A2 :2021, EN 55035:2017 + A11:2020, EN IEC 61000-6-1:2019, EN IEC 61000-6-2:2019, EN IEC 61000-6-3:2021, EN IEC 61000-6-4:2019

Safety of industrial control equipment

EN 62368-1:2014

Power Utility

EN 61000-6-5:2015, EN 61850-3:2014 (§6.7), IEEE 1613-2009 (§4), IEEE1613-2013 (clause 5,7,8,9,10)

Transportation

EN 50121-4:2016 + A1:2019

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Software Download

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.29 Revision Date: 04-27-2026

Update and Revision

Revision Number: 0.29 Revision Date: 04-27-2026