Product Number: TSOP SMART SFP STM-1 (L2)

TSOP SMART SFP STM-1 (L2) - GbE

SFP to transport STM-1/OC-3 transparant (L2 optic)

  • Availability:
    Global
  • Status:
    Active
TSOP SMART SFP STM-1 (L2)

Specifications

Product Category

SFP

Name

V30913-S40-A2

Form Factor

SFP

Data Rate

0.155 - 1G

Fiber Type - Typical Distance

SM G.652/653/655 - 80km

Wavelength

1550 nm

Connector

LC

Minimum Output Power (dBm)

-5

Maximum Output Power (dBm)

0

Minimum Input Power (dBm)

-34

Maximum Input Power (dBm)

-10

Allowed Dispersion (ps/nm)

1600

Power Consumption

≤ 2W

Diagnostics

Optical input and output power, transceiver temperature, optical wavelength

MTBF

764 Years

Operating Temperature Range

-40°C to 85°C

Storage Temperature Range

-30° to +75°C (-22° to 167°F)

Relative humidity (non-condensing)

0-95 %

Compatible XTran Product

4-GO-LW, 4-GC-LW, 4-GCB-LW

Note

Using the TSOP Smart SFP STM-1 (S1) in combination with the 4-GC(B)-LW interface card limits the ambient node temperature to a maximum of 50°C/122°F. In combination with the 4-GO-LW interface card, the Smart SFP is only allowed to be used in port 3 & 4. When only 1 smart SFP is used in combination with 4-GO-LW, ambient node temperature is limited to 50°C/122°F. When 2 smart SFPs are used in combination with 4-GO-LW, ambient node temperature is limited to 40°C/104°F.

Guarantee

Standard 1 year (extension possible)

Product Documentation

Available via Belden Solutions Portal site

Certificates

Available via Belden Solutions Portal site

Update and Revision

Revision Number: 0.17 Revision Date: 12-16-2025

Update and Revision

Revision Number: 0.17 Revision Date: 12-16-2025